/content/process/us/en/search.html
Attention: testing notification for everyone with initial and end duration.
Attention: testing notification for auth user with initial and end duration.

scanners

Q6088 Compact O-Frame

The Q6088 Compact Scanner provides accurate and reliable scanning measurement for continuous sheet processes with limited space that need only one or two measurements.

Overview
Features
Extruded aluminum U-beams and a compact head provide a 25% smaller machine-direction footprint than traditional O-Frame scanners.  One and two sensor head configurations to scan sheets up to 10 m [396 in] wide at up to 355 mm/s [14 in/s].  Integrated diagnostic, troubleshooting, and documenation tools simplify maintenance.

Benefits
A compact, space-efficient design which minimizes parts and simplifies maintenance with no sacrifice in performance. Full environmental protecttion ensures sustained reliability under the most demanding process conditions.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list