/content/process/us/en/search.html
Attention: testing notification for everyone with initial and end duration.
Attention: testing notification for auth user with initial and end duration.

scanners

Q6031 Single-Sided

The Q6031 Single-Sided Scanner provides reflectance measurement of moisture and/or coat weight for the widest processes and hostile environments. Its low profile design allows installation in confined wet end, size press, and coater applications.

Overview
Features
Heavy duty steel U-beam provides rigid sensor support, with environmental and thermal protection for the internal drive and powertrack components. An environmentally protected head ensures stable, accurate measurement under any process conditions. Multipe head mounting configurations to position the sensor at any passline angle. Fast scanning, up to 600 mm/sec [24 in/s]

Benefits
Single-sided moisture and/or coat weight measurement allows for control of drying sections and on, or off, machine coating stations.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list