/content/process/us/en/search.html
Attention: testing notification for everyone with initial and end duration.
Attention: testing notification for auth user with initial and end duration.

scanners

Q4022 O-Frame

The Q4022 Scanner provides accurate and reliable scanning meaurement for medium width continuous sheet processes that need only a moderate number of measurements.

Overview
Features
Steel I-beam construction provides precise sensor alignment and accuracy.  The PrecisionPak measurement head supports up to four internal and external sensors on sheets up to 6 m [236 in] wide.  A scan speed of up to 406 mm/s [16 in/s] is possible.

Benefits
Constructed to operate continuously and reliably in all sheet manufacturing environments for many years while providing the key sheet property measurements needed for supervisory quality control.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list