line and duct burners
NP-RG AIRFLO®
MAXON Series NP & RG AIRFLO® burners consist of a robust cast-iron or aluminum burner-body (which serve as the gas manifold) drilled to discharge the gaseous fuel between diverging stainless steel mixing plates.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- For direct fired fresh air heating applications
- Operates economically (100 % thermal efficiency) and installs easily
- Burns clean and odor-free with most gaseous fuels, meeting or exceeding most known standards for direct-fired make-up air and space-heating applications
- High turndown, up to 25 : 1
- Modular design configured within your duct for optimal temperature distribution
- No need for a combustion air blower
- Extremely low maintenance cost thanks to robust design (no moving parts) and high quality materials
Filters
Please Sign In to view part numbers available for purchase based on your account
Please sign in to view part numbers available for purchase based on your account Sign In