discontinued burners and heat exchangers
ThermJet Self-Recuperative Burner
Based on the proven technology of the Single Ended Radiant tube burner, the ThermJet Self-Recuperative burner combines a high velocity flame with a self recuperative combutor for fuel savings and efficiency.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- The integrated gas and air orifices simplify burner piping, set-up and adjustment. There is no guesswork with input levels or burner capacity settings at startup
- The new burner housing design is up to 40% lighter, making furnace structural changes and installation simpler, with no fear of high stress mounting areas
- Internal components are made of space age silicon carbide materials, built to deliver excellent heat transfer and extremely long burner life
- Installation, operation, and maintenance are simplified and less costly. And the fuel savings are constant, with no deg- radation of the exchanger/recuperator section, even after years of use
- Available in three sizes with a maximum capacity ranging from 200,000 to 1,000,000 BTU/hr (60 to 265 kW)
Filters
Please Sign In to view part numbers available for purchase based on your account
Please sign in to view part numbers available for purchase based on your account Sign In