/content/process/us/en/search.html

discontinued burners and heat exchangers

Forehearth Burners

Oxy-fuel and air-fuel designed for glass forehearth applications, the PrimeFire Forehearth offers reduction in fuel consumption and emissions with a simple nozzle mix design. It can be fired with natural gas, propane, butane, or mixed fuels.

Overview
Low NOx PrimeFire Forehearth burners from Eclipse deliver significant reductions in fuel consumption and emissions in glass forehearth operations. The burners feature field proven combustion technology with the ability to reduce fuel consumption by over 60%, reduce NOx emissions by over 70%, and deliver a high glass yield. In addition, improved glass quality is also achieved due to the lower surface tension created with air-fuel combustion. Incorporating a nozzle-mix design, Forehearth burners eliminate the equipment costs associated with pre-mix style burners. The burner design also simplifies set-up and operation, and it can fire natural gas, propane, butane or mixed fuels.

Features & Benefits:
  • 80% reduction in NOx emissions
  • 60% reduction in fuel consumption
  • Improved temperature homogeneity throughout glass
  • Reduced maintenance
  • Reduced safety issues
  • Ease of set-up and operation
  • No blowers required for the combustion process
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Part Number
Description
Leaf Category
Thumbnail
Order Online
0101CT138304
NZL,FH,0.625 IN. OD,0.138 IN. BORE,304 S
Sign In
0101CT138304
NZL,FH,0.625 IN. OD,0.138 IN. BORE,304 S
Sign In
0101CT187304
NZL,FH,0.625 IN. OD,0.187 IN. BORE,304 S
Sign In
0101CT187304
NZL,FH,0.625 IN. OD,0.187 IN. BORE,304 S
Sign In
0101CT213304
NZL,FH,0.625 IN. OD,0.213 IN. BORE,304 S
Sign In
0101CT213304
NZL,FH,0.625 IN. OD,0.213 IN. BORE,304 S
Sign In
0101CT218304
NZL,FH,0.625 IN. OD,0.219 IN. BORE,304 S
Sign In
0101CT218304
NZL,FH,0.625 IN. OD,0.219 IN. BORE,304 S
Sign In
0101CT236304
NZL,FH,0.625 IN. OD,0.236 IN. BORE,304 S
Sign In
0101CT236304
NZL,FH,0.625 IN. OD,0.236 IN. BORE,304 S
Sign In
0101CT250304
NZL,FH,0.625 IN. OD,0.250 IN. BORE,304 S
Sign In
0101CT250304
NZL,FH,0.625 IN. OD,0.250 IN. BORE,304 S
Sign In
0101CT250304
NZL,FH,0.625 IN. OD,0.250 IN. BORE,304 S
Sign In
0101CT250304
NZL,FH,0.625 IN. OD,0.250 IN. BORE,304 S
Sign In
0101CT281304
NZL,FH,0.625 IN. OD,0.281 IN. BORE,304 S
Sign In
0101CT281304
NZL,FH,0.625 IN. OD,0.281 IN. BORE,304 S
Sign In
0101CT281304
NZL,FH,0.625 IN. OD,0.281 IN. BORE,304 S
Sign In
0101CT281304
NZL,FH,0.625 IN. OD,0.281 IN. BORE,304 S
Sign In
0101CT297304
NZL,FH,0.625 IN. OD,0.297 IN. BORE,304 S
Sign In
0101CT297304
NZL,FH,0.625 IN. OD,0.297 IN. BORE,304 S
Sign In
Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0101CT138304
NZL,FH,0.625 IN. OD,0.138 IN. BORE,304 S
0101CT138304
NZL,FH,0.625 IN. OD,0.138 IN. BORE,304 S
0101CT187304
NZL,FH,0.625 IN. OD,0.187 IN. BORE,304 S
0101CT187304
NZL,FH,0.625 IN. OD,0.187 IN. BORE,304 S
0101CT213304
NZL,FH,0.625 IN. OD,0.213 IN. BORE,304 S
0101CT213304
NZL,FH,0.625 IN. OD,0.213 IN. BORE,304 S
0101CT218304
NZL,FH,0.625 IN. OD,0.219 IN. BORE,304 S
0101CT218304
NZL,FH,0.625 IN. OD,0.219 IN. BORE,304 S
0101CT236304
NZL,FH,0.625 IN. OD,0.236 IN. BORE,304 S
0101CT236304
NZL,FH,0.625 IN. OD,0.236 IN. BORE,304 S
0101CT250304
NZL,FH,0.625 IN. OD,0.250 IN. BORE,304 S
0101CT250304
NZL,FH,0.625 IN. OD,0.250 IN. BORE,304 S
0101CT250304
NZL,FH,0.625 IN. OD,0.250 IN. BORE,304 S
0101CT250304
NZL,FH,0.625 IN. OD,0.250 IN. BORE,304 S
0101CT281304
NZL,FH,0.625 IN. OD,0.281 IN. BORE,304 S
0101CT281304
NZL,FH,0.625 IN. OD,0.281 IN. BORE,304 S
0101CT281304
NZL,FH,0.625 IN. OD,0.281 IN. BORE,304 S
0101CT281304
NZL,FH,0.625 IN. OD,0.281 IN. BORE,304 S
0101CT297304
NZL,FH,0.625 IN. OD,0.297 IN. BORE,304 S
0101CT297304
NZL,FH,0.625 IN. OD,0.297 IN. BORE,304 S